text.skipToContent text.skipToNavigation

Catalog No. : 035-73377-7

Description:  BUSHING NUMBER 7R68401

UPC: 786209923820

Bushing for 3/8 Inch Liquidtight Strain Relief Cord Connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Use with Liquidtight Cord Connector

Specifications

Material

Steel

Color

Metallic

Classifications

Brand Name

T&B Cord & Cable Fittings

Dimensions

Size

3/8 Inch