text.skipToContent text.skipToNavigation

Catalog No. : 035-73340-21

Description:  2920NM COMPRESSION RING

UPC: 786210961224

Grip Ring for 1/2 Inch Strain Relief Cord Connector Straight
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Seal washers

Application

To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures

Specifications

Material

Rubber

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Inside Diameter

1/2 in

ETIM EC001181 Sealing ring

Model

Other

Material

Plastic