Catalog No. : 035-72775-36
Description: 1-1/4IN STR LT CORD CONN .875-.980
UPC: 786210213361
Made or assembled in Canada.
Insulated Watertight Strain Relief Connector, 1-1/4 Inch, Straight, Cable Size 0.875 to 0.980 Inch, Steel, Zinc Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1 1/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
None |
|
Material housing |
Steel |