text.skipToContent text.skipToNavigation

Catalog No. : 035-72775-30

Description:  STRN REL CONN 2IN 1.375-1.625 STL

UPC: 786210493770

Made or assembled in Canada.

2 Inch Insulated Watertight Strain Relief Connector, Straight, Cable Size 1.375 to 1.625 Inch, Steel, Zinc Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Liquid tight connectors

Application

Provide Means for Passing a Cord Cable, Armored or Unarmored, Into an Enclosure, Through a Bulkhead or Into a Rigid Conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1.375 to 1.625 Inch