Catalog No. : 035-72775-1
Description: 1/2IN STR LT CORD CONN .125-.250
UPC: 786210868585
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Throat Inner Diameter is Nylon Coated for Ease of Wire Pull |
|
Application |
Provide Means for Passing a Cord Cable, Armored or Unarmored, Into an Enclosure, Through a Bulkhead or Into a Rigid Conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
1/2 Inch |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
None |
|
Material housing |
Zinc die-cast |