Catalog No. : 035-72735-2
Description: PLASTIC RING FOR No2522
UPC: 786210869902
Retaining Ring for Straight Strain Relief Cord Connector Outer Diameter Diameter 0.83, Inner Diameter 0.58
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Seal washers |
|
Application |
To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures |
Specifications
|
Material |
Plastic |
|
Finish |
Chromated |
|
Seal Material |
Buna-N Rubber |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Outside Diameter |
0.83 in |
|
Inside Diameter |
0.58 in |