Catalog No. : 035-72272-3
Description: 32MM SEALING RING FOR ISO FTNG STL
UPC: 5414363075431
M32 Thread Size, Sealing Washer for Metric (ISO) Fitting, Chromated Galvanized Steel, With Blue Buna to n Rubber or Black Synthetic Rubber, Metallic Color, UL Listed, CSA Certified, 100 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Seal washers |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
|
Seal Material |
Rubber |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
O-ring |
|
Material |
Rubber |
|
Fitting for thread size metric |
32 |