Catalog No. : 0340922P
Description: 15-25-35PCJ CONNECTOR REPAIR
UPC: 75114254908
15-25-35 kV, Power Cable Joint Connector Repair. Hear Transfer Compression Connector. Dies BG, 296, 14, 243, 5/8, 50, 9/16, 572, 52. Conductor Sizes #2 AWG Stranded/Compressed or #1 AWG Compact/Solid. Length 5 inches. Material - Aluminum Alloy. Bright Finish Electro Tin Plate.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Dies BG 296 14 243 5/8 50 9/16 572 52 |
Specifications
|
Cable Size |
#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
5 Inches |