text.skipToContent text.skipToNavigation

Catalog No. : 033-72259-9

Description:  NEOPRENE BUSHING FOR CONN 2594

UPC: 786210482705

Neoprene Bushing for 2594 Liquidtight Strain Relief Cord Connector, Cable Size 2.535 to 2.750, Hub Size 3 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3 Inch

ETIM EC001181 Sealing ring

Model

O-ring

Material

Rubber