text.skipToContent text.skipToNavigation

Catalog No. : 033-72259-8

Description:  BUSHING PART NUMBER R720826

UPC: 786209927293

Neoprene Bushing for Liquidtight Strain Relief Cord Connectors Catalog Numbers 2587 and 2593, 2 1/2 Inch and 3 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

2-1/2 to 3 Inch

ETIM EC001181 Sealing ring

Model

O-ring

Material

Rubber