text.skipToContent text.skipToNavigation

Catalog No. : 033-72259-7

Description:  NEOPRENE BUSHING FOR CONN 2586

UPC: 786210637747

Neoprene Bushing for 2586 Liquidtight Strain Relief Cord Connector, Cable Size 2.156 to 2.360, Hub Size 2 1/2 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

2-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001181 Sealing ring

Model

O-ring

Material

Rubber