text.skipToContent text.skipToNavigation

Catalog No. : 033-72259-1

Description:  2530 BUSHING

UPC: 786210894089

Made or assembled in Canada.

Neoprene Bushing for 2530 Liquidtight Strain Relief Cord Connector, Cable Size 0.125 to 0.250, Hub Size 3/4 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

3/4 Inch

ETIM EC001181 Sealing ring

Model

O-ring

Material

Rubber