Catalog No. : 0282A3522P001
Description: PV INDICATING TAPE
UPC:
Note: No image available for this part, above image is representative of the equipment in which it is found.
PowerVac® metalclad switchgear combines the advantages of metalclad contruction-flexibility and economy-with the benefits of vacuum interrupters-reliability, low maintenance, and reduced Breaker size and weight.
PowerVac® switchgear is designed for applications on 5-kV, 7.2-kV, and 15-kV power systems with available short-circuit capacities from 250 through 1000 MVA nominal.
PowerVac® metalclad switchgear combines the advantages of metalclad contruction-flexibility and economy-with the benefits of vacuum interrupters-reliability, low maintenance, and reduced Breaker size and weight.
PowerVac® switchgear is designed for applications on 5-kV, 7.2-kV, and 15-kV power systems with available short-circuit capacities from 250 through 1000 MVA nominal.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Powervac - VB |
Specifications
Frame Type |
POWERVAC |
Legacy GO Code |
232SS |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.