text.skipToContent text.skipToNavigation

Catalog No. : 0275A7311701

Description:  Vertical and Horizontal Air Column Dynamic Seal Kit (3 cycle)

UPC: 78005102549

Note: No image available for this part, above image is representative of the equipment in which it is found.

Type ATB air-blast circuit breakers are designed for the the high speed interruption of faults and high speed reposing on modern transmission lines of high current, voltage, and short circuit rating.
These breakers, manufactured from 1956 to 1983, range in voltage rating from 115 kV to 550 kV (nominal) inclusive.
The breaker illustrated consists of of a three pole breaker unit and an operating mechanism.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Air Transmission Breakers - ARA/ATB

Specifications

Frame Type

ARA/ATB

Model/Type

ATB-345-7

Legacy GO Code

600