text.skipToContent text.skipToNavigation

Catalog No. : 0273B0220704

Description:  Lift Rod Guide

UPC: 78005153397

Note: No image available for this part, above image is representative of the equipment in which it is found.

These oil-blast breakers are three separate single pole outdoor units used in sub-transmission voltage applications. These breakers were manufactured from 1950 to 1983 and used for rapid interruption of distribution circuits in the distribution voltage range of 14.4 kV to 72.5 kV (nominal) inclusive. The breaker illustrated consists of of a three pole breaker unit and an operating mechanism.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Distribution Oil Circuit Breakers FK/FKA/FKD

Specifications

Frame Type

FK

Model/Type

FK-69-1000-0
FK-69-1000-1
FK-69-1000-2
FK-69-1000-3
FK-69-1000-4
FK-69-1000-5
FK-69-1500-0
FK-69-1500-1
FK-69-1500-2
FK-69-1500-3
FK-69-1500-4
FK-69-1500-5
FK-69-2500-0
FK-69-2500-1
FK-69-2500-2
FK-69-2500-3
FK-69-2500-4
FK-69-2500-5
FK-69-2500-6
FK-69-3500-6
FK-69-3500-7
FK-69-3500-8
FK-72.5-19000-7
FK-72.5-19000-7R
FK-72.5-19000-8
FK-72.5-19000-8R
FK-72.5-27000-10
FK-72.5-27000-10R
FK-72.5-27000-9
FK-72.5-27000-9R

Legacy GO Code

600