text.skipToContent text.skipToNavigation

Catalog No. : 0269A2219714

Description:  Contact Rod & Tip

UPC: 78005102486

Note: No image available for this part, above image is representative of the equipment in which it is found.

These oil-blast breakers are three separate single pole outdoor units used in sub-transmission voltage applications. These breakers were manufactured from 1950 to 1983 and used for rapid interruption of distribution circuits in the distribution voltage range of 14.4 kV to 72.5 kV (nominal) inclusive. The breaker illustrated consists of of a three pole breaker unit and an operating mechanism.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Distribution Oil Circuit Breakers FK/FKA/FKD

Specifications

Frame Type

FK

Model/Type

FK-38-36000-0
FK-38-36000-0R
FK-38-36000-1
FK-38-36000-1R
FK-48.3-29000-0
FK-48.3-29000-0R
FK-48.3-29000-1
FK-48.3-29000-1R
FK-48.3-35000-0
FK-48.3-35000-0R
FK-48.3-35000-1
FK-48.3-35000-1R
FK-72.5-19000-3
FK-72.5-19000-3R
FK-72.5-19000-4
FK-72.5-19000-4R
FK-72.5-27000-3
FK-72.5-27000-3R
FK-72.5-27000-4
FK-72.5-27000-4R
FK-72.5-38000-3
FK-72.5-38000-3R
FK-72.5-38000-4
FK-72.5-38000-4R

Legacy GO Code

600