text.skipToContent text.skipToNavigation

Catalog No. : 02535230A

Description:  200A BIMETAL CONTACT No1STRND

UPC: 783786654567

Made or assembled in Canada.

200 Amp, Bi-Metal Spade Contact. CSA. Conductor Size #1 AWG Stranded or Compressed, 1/0 AWG Solid or Compact, includes Lubricant, Crimp Chart CC-0030 and Instruction Sheet IS-02535CC
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Bi-Metal

Amperage Rating

200 A

Classifications

Brand Name

Elastimold

Dimensions

Wire Size

#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG

Compliance and Certifications

REACH REACH 240 Compliant