Catalog No. : 0240341P
Description: TP AL SPLICE 4.687 INCH 1000MCM STR
UPC: 783786621323
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 1000 STR/COMPR kcmil. Installing Dies 302, 292, 1 3/4, CSA 34. Length 4.687 inch, Outside Diameter 1.843 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 4.687 in , Outside Diameter 1.843 in |