Catalog No. : 0240336P
Description: TP AL SPLICE 4.125 IN 650MCM 750MCM
UPC: 783786653669
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 650 STR/COMPR kcmil or 750 COMPT kcmil. Installing Dies 301, 1 1/2, 140H. Length 4.125 inch, Outside Diameter 1.599 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
650 STR/COMPR kcmil , 750 COMPT kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 4.125 in , Outside Diameter 1.599 in |