Catalog No. : 0240333P
Description: TP AL SPLICE 3.875 IN 500MCM 600MCM
UPC: 783786648818
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 500 STR/COMPR kcmil or 600 COMPT kcmil. Installing Dies 300, 1 5/16, 106A, B76CH. Length 3.875 inch, Outside Diameter 1.320 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 STR/COMPR kcmil , 600 COMPT kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 3.875 in , Outside Diameter 1.320 in |