Catalog No. : 0240330P
Description: TP AL SPLICE 3.532IN 350MCM 400MCM
UPC: 783786662753
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 350 STR/COMPR kcmil or 400 COMPT kcmil. Installing Dies 299, 705, 1.00, 94, B12CH. Length 3.532 inch, Outside Diameter 1.125 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 STR/COMPR kcmil , 400 COMPT kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 3.532 in , Outside Diameter 1.125 in |