Catalog No. : 0240328P
Description: TP AL SPLICE 2.937IN 250MCM 300MCM
UPC: 783786362288
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 250 STR/COMPR kcmil or 300 COMPT kcmil. Installing Dies 324, 249, 658, 840, 76, B49EA. Length 2.937 inch, Outside Diameter .906 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 STR/COMPR kcmil , 300 COMPT kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2.937 in , Outside Diameter .906 in |