Catalog No. : 0240326P
Description: TP AL SPLICE 2.625IN 3/0STR 4/0CMPT
UPC: 783786662500
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 3/0 STR/COMPR AWG or 4/0 SOL/COMPT AWG. Installing Dies 467, 166, 694, 247, B39EA. Length 2.625 inch, Outside Diameter .760 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2.625 in , Outside Diameter .760 in |