Catalog No. : 0240324P
Description: TP AL SPLICE 3 INCH 1/0 STR 2/0 SOL
UPC: 783786665303
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 1/0 STR/COMPR AWG or 2/0 SOL/COMPT AWG. Installing Dies BG, 296, 14, 243, 5/8, 9/16, 572, CSA 22. Length 3 inch, Outside Diameter .638 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 3 in , Outside Diameter .638 in |