Catalog No. : 0240323P
Description: TP AL SPLICE 3 INCH NO1 STR 1/0 SOL
UPC: 783786660896
Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size #1 STR/COMPR AWG or 1/0 SOL/COMPT AWG. Installing Dies BG, 296, 14, 243, 5/8, 9/16, 572, CSA 22. Length 3 inch, Outside Diameter .638 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 3 in , Outside Diameter .638 in |