text.skipToContent text.skipToNavigation

Catalog No. : 0240141P

Description:  COMPRESSION CONNECTOR

UPC: 783786647422

Aluminum Tin Plated Splice with Center Stop. Length 5-1/4 inch. Outside Diameter 1-21/32 inch. 1000 Stranded/Compressed kcmil AL. Installing Dies 474 724 1-1/2 140.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Center Stop

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Elastimold

Dimensions

Size

5-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant