n° de catalogue : 0191B3613009
Description: LIFT ROD
UPC: 78005163514
Note: No image available for this part, above image is representative of the equipment in which it is found.
These oil-blast breakers are three pole outdoor units used in distribution voltage applications.
These breakers were manufactured from 1950 to 1983 and used for rapid interruption of distribution circuits in the distribution voltage range of 14.4kV to 25.8 kV (nominal) inclusive.
These oil-blast breakers are three pole outdoor units used in distribution voltage applications.
These breakers were manufactured from 1950 to 1983 and used for rapid interruption of distribution circuits in the distribution voltage range of 14.4kV to 25.8 kV (nominal) inclusive.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descripteurs
|
Category |
Distribution Oil Circuit Breakers FK/FKA/FKD |
Spécifications
|
Frame Type |
FK |
|
Legacy GO Code |
600 |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…