Catalog No. : 0191B3613001
Description: LIFT ROD
UPC: 78005163506
Note: No image available for this part, above image is representative of the equipment in which it is found.
These oil-blast breakers are three pole outdoor units used in distribution voltage applications.
These breakers were manufactured from 1950 to 1983 and used for rapid interruption of distribution circuits in the distribution voltage range of 14.4kV to 25.8 kV (nominal) inclusive.
These oil-blast breakers are three pole outdoor units used in distribution voltage applications.
These breakers were manufactured from 1950 to 1983 and used for rapid interruption of distribution circuits in the distribution voltage range of 14.4kV to 25.8 kV (nominal) inclusive.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Distribution Oil Circuit Breakers FK/FKA/FKD |
Specifications
|
Frame Type |
FK |
|
Model/Type |
FK-14.4-1000-3 |
|
Legacy GO Code |
600 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.