Catalog No. : 0188S-HT
Description: ADHESIVE CLAMP SELF-BONDING 9MM
UPC: 786209978028
Gray High Temperature Self Adhesive Cable Clip - Clip Diameter 9mm
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Instant and Strong Adhesive for Easy Installation |
|
Application |
Hold Conduit Systems in Place |
Specifications
|
Material |
Acrylate Adhesive |
|
Clip Type |
Snap Closing |
|
Color |
Light Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Width |
19.3 mm |
|
Maximum Clamp Diameter |
5.2 mm |