text.skipToContent text.skipToNavigation

Catalog No. : 0177C5014G001

Description:  PV OPERATING ROD

UPC:

Note: No image available for this part, above image is representative of the equipment in which it is found.

PowerVac® metalclad switchgear combines the advantages of metalclad contruction-flexibility and economy-with the benefits of vacuum interrupters-reliability, low maintenance, and reduced Breaker size and weight.
PowerVac® switchgear is designed for applications on 5-kV, 7.2-kV, and 15-kV power systems with available short-circuit capacities from 250 through 1000 MVA nominal.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Powervac - VB

Specifications

Frame Type

POWERVAC

Model/Type

VB-1 0,1,2,3 & PVDB 0,1,2

Legacy GO Code

232SS