Catalog No. : 0138A7888002
Description: Bushing Upper Gasket
UPC: 78005101951
Note: No image available for this part, above image is representative of the equipment in which it is found.
The VIB type breaker is a three pole vacuum breaker designed for service from 14.4 kV to 25.8 kV (nominal) inclusive.
It is an outdoor unit used in distribution voltage applications.
These breakers were manufactured from 1965 to 1979 and are used for rapid interruption of distribution circuits.
The VIB type breaker is a three pole vacuum breaker designed for service from 14.4 kV to 25.8 kV (nominal) inclusive.
It is an outdoor unit used in distribution voltage applications.
These breakers were manufactured from 1965 to 1979 and are used for rapid interruption of distribution circuits.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Distribution Vacuum Circuit Breaker - VIB |
Specifications
|
Frame Type |
VIB |
|
Model/Type |
VIB-15.5-12000-4 |
|
Legacy GO Code |
600 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.