text.skipToContent text.skipToNavigation

Alternate Catalog No. : 600JUMPERMODULARKIT

Catalog No. : 00JUMPERMODULARKIT

Description:  BUS KIT FOR 15/25KV SWITCHGEAR

UPC: 75114402125

Bus Kit, 15/25kV Switchgear, Main Components: (3) 600 Amp Jumpers with (6) T-Bodies, (6) BIPS, (6) Test Caps, (6) Threaded Studs, per Jumper Modular Kit Box
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Application

Switchgear

Specifications

Voltage Rating

15-25 kV

Amperage Rating

600 A

Classifications

Brand Name

Elastimold