Catalog No. : 00700270-CS1116
Description: 15-35KV PIN TERMINAL_FOR PCT
UPC: 75114433778
15 to 35 kV, Pin Terminal for PCT. With 18 inch long Copper Rod after Crimping. 4/0 AWG STR COMPR. Installing Dies 298, 840. CU - AL. Oxide Inhibitor Compound. Overall Length 21-1/4 inch. Rod Diameter .5 inch. Widest Diameter .875 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15 to 35 kV, Oxide Inhibitor Compound |
|
Application |
Power Cable Terminations |
Specifications
|
Material |
Aluminum , Copper |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 48 |
Dimensions
|
Size |
18 inch Copper Rod after Crimping |