Controls & Protective Relays
Time Relays
Time Relays
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Rated Control Supply Voltage
Rated Control Supply Voltage
–
12 ... 240 volt AC / DC
24 ... 240 volt AC
24 ... 240 volt AC / DC
24 ... 48 volt DC
24 volt AC / DC
110 ... 130 volt AC
220 ... 240 volt AC
380 ... 440 volt AC
... +
TimeRange
TimeRange
–
0.05 s ... 10 min
0.05 s ... 100 h
0.05 s ... 300 h
0.1 ... 10 s
0.3 ... 30 s
3 ... 300 s
... +
Product Main Type
Product Main Type
–
CR-MUS
CT-AHC
CT-AHD
CT-AHE
CT-AHS
CT-APS
CT-ARS
CT-AWE
CT-EBD
CT-ERC
CT-ERD
CT-ERS
CT-MBS
CT-MFC
CT-MFD
CT-MFS
CT-MVS
CT-MXS
CT-SAC
CT-SDC
CT-SDD
CT-SDE
CT-SDS
CT-TGC
CT-TGD
CT-VWC
CT-VWD
CT-WBS
... +
Output
Output
–
1 c/o (SPDT) contact
1 n/o + 1 n/c contact
2 c/o (SPDT) contacts
2 n/o contacts
You can compare up to 4 products.