Soft Starters
Softstarter - Enclosed (PSTX)
Softstarter - Enclosed (PSTX)
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Duty Type
Duty Type
–
Extreme
Normal
Normal Duty: Motor Power (HP) at 460V
Normal Duty: Motor Power (HP) at 460V
–
20
25
50
60
75
100
125
150
200
250
300
350
400
500
600
700
800
... +
Protection Type
Protection Type
–
Circuit Breaker
Fuse Disconnect
Motor Voltage
Motor Voltage
–
480 V
600 V
Motor HP at 460V- Extreme duty
Motor HP at 460V- Extreme duty
–
20
25
50
60
75
100
125
150
200
250
300
350
400
500
600
700
800
... +
You can compare up to 4 products.