text.skipToContent
text.skipToNavigation
Header Top Menu
U.S. Electrification
ABB Global Site
ABB U.S. Site
empower
Search
Quick links
Contact Us
Where To Buy
Main navigation
Products
Critical Power
Digital Solutions
Installation Products
Machine & Motor Control
Protection, Distribution & Control
Service
Aftermarket Parts, Spares & Consumables
On-Demand & Emergency Services
End-of-life Services
Engineering, Consulting & Power Studies
Installation, Commissioning & Maintenance
Preventive Maintenance
Replacement
Service Agreements
Service Centers & Manufacturing Sites
Upgrades, Retrofits & Retrofills
Industries
Aviation
Buildings, Infrastructure and Transportation
Data Center
EV Grid-to-Charger
Manufacturing
Renewable Energy
Residential
Utility
Explore Industry Solutions
Resources
Catalog Center
Emergency Response
New Product Innovations
Product Selector
Publication Library
Tools & Calculators
Training
Webinar Center
Where to Buy
Your Business
Consulting / Design Engineer
Contractor
Distributor
Facilities Operations
OEM
About Us
Careers
Customer Experience Center
e-News Center
Events
NASCAR Partnership
News
#PowerBetter Roadshow
Sustainability
Search
Quick links
Contact Us
Where To Buy
Main navigation
Products
Critical Power
Digital Solutions
Installation Products
Machine & Motor Control
Protection, Distribution & Control
Service
Aftermarket Parts, Spares & Consumables
On-Demand & Emergency Services
End-of-life Services
Engineering, Consulting & Power Studies
Installation, Commissioning & Maintenance
Preventive Maintenance
Replacement
Service Agreements
Service Centers & Manufacturing Sites
Upgrades, Retrofits & Retrofills
Industries
Aviation
Buildings, Infrastructure and Transportation
Data Center
EV Grid-to-Charger
Manufacturing
Renewable Energy
Residential
Utility
Explore Industry Solutions
Resources
Catalog Center
Emergency Response
New Product Innovations
Product Selector
Publication Library
Tools & Calculators
Training
Webinar Center
Where to Buy
Your Business
Consulting / Design Engineer
Contractor
Distributor
Facilities Operations
OEM
About Us
Careers
Customer Experience Center
e-News Center
Events
NASCAR Partnership
News
#PowerBetter Roadshow
Sustainability
Home
Motor Control Centers
Medium Voltage
Medium Voltage
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Model/Type
Model/Type
–
CR194
CR7160
Limitamp Parts
Limitamp Parts
–
"R" Rated Fuses
Arc Chute Assembly
Blade Assembly
Control Pwr Transformer
Primary Fuses
Limitamp Description
Limitamp Description
–
0.75kVA 2400 to 230/115 Vac
0.75kVA 4160 to 230/115 Vac
1 Amp (Use with .75kVA)
2kVA 2400 to 230/115 Vac
2kVA 4160 to 230/115 Vac
3 Amp (Use with 2kVA)
3kVA 2400 to 230/115 Vac
3kVA 4160 to 230/115 Vac
4 Amp (Use with 3kVA)
Air - Bolted (5kV, 100A)
Air - Bolted (5kV, 130A)
Air - Bolted (5kV, 170A)
Air - Bolted (5kV, 200A)
Air - Bolted (5kV, 230A)
Air - Bolted (5kV, 390A)
Air - Bolted (5kV, 450A)
Air - Bolted (5kV, 70A)
Air - Bolted (7.2kV, 100A)
Air - Bolted (7.2kV, 180A)
Air - Bolted (7.2kV, 360A)
Air - Bolted (7.2kV, 70A)
Air - Clip (5kV, 100A)
Air - Clip (5kV, 130A)
Air - Clip (5kV, 170A)
Air - Clip (5kV, 200A)
Air - Clip (5kV, 230A)
Air - Clip (5kV, 390A)
Air - Clip (5kV, 450A)
Air - Clip (5kV, 70A)
Load Break Switch
Vac. - Bolted (5kV, 100A)
Vac. - Bolted (5kV, 130A)
Vac. - Bolted (5kV, 170A)
Vac. - Bolted (5kV, 200A)
Vac. - Bolted (5kV, 230A)
Vac. - Bolted (5kV, 390A)
Vac. - Bolted (5kV, 450A)
Vac. - Bolted (5kV, 70A)
Vac. - Bolted (7.2kV, 100A)
Vac. - Bolted (7.2kV, 180A)
Vac. - Bolted (7.2kV, 360A)
Vac. - Bolted (7.2kV, 70A)
Vac. - Bolted - 800A (5kV, 425A)
Vac. - Bolted - 800A (5kV, 550A)
Vac. - Bolted - 800A (5kV, 630A)
... +
You can compare up to 4 products.