Surge Protective Devices
Din Rail Series
Din Rail Series
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Discharge Current
Discharge Current
–
I (max, 8 / 20 µs) 40 kA
I (total, 8 / 20 µs) 120 kA
I (total, 8 / 20 µs) 70 kA
I (total, 8 / 20 µs) 80 kA
Maximum 15 kA
Maximum 40 kA
Nominal (8 / 20 µs) 20 kA
Nominal 20 kA
Nominal 5 kA
nominal 10 kA
... +
Nominal AC Voltage of the System
Nominal AC Voltage of the System
–
120V 3-Phase Delta
120V Single Phase
208/120V 3-Phase Wye
240/120V Split Phase
277V 3-Phase Delta
277V Single Phase
347V 3-Phase Delta
347V Single Phase
480/277 Split Phase
480/277V 3-Phase Wye
480V 3-Phase Delta
480V Single Phase
600/347 Split Phase
600/347V 3-Phase Wye
600V Single Phase
... +
Number of Poles
Number of Poles
–
2 Wire - 1 Pole
3 Wire - 1 Pole
3 Wire - 2 Pole
4 Wire - 2 Pole
4 Wire - 3 Pole
5 Wire - 3 Pole
... +
Number of Protected Poles
Number of Protected Poles
–
1
2
3
4
You can compare up to 4 products.