text.skipToContent text.skipToNavigation

Catalog No. : UTH7330TMEP

Description:  320 AMP OH/UG 3-PHASE MTR SKT

UPC: 784567721867

METER SOCKET–(1) 320A 600V 3P4W G90 N3R 7-TERM LARGE HUB OPENING LEVER BYP TRIPLEX GRD TOP/BOT FEED
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Single Socket Metering

Specifications

Phase

3

Voltage

600

Amps

320

Hub Type

Large Hub Opening

# of Terminals

7

Lever Bypass

Yes

Horned Bypass

No

Socket Type

Ringless

Enclosure Type

N3R

Metal Type

G90 Steel

Overhead/ Underground Line Feed

Top/Bottom

Wire Range (Cu/Al)

Studs - (1) 600MCM or (2) 350MCM

Triplex Ground

Yes