text.skipToContent text.skipToNavigation

Catalog No. : UT3H42353TMEP

Description:  HORIZ MTRG 3-200A 4TRM LRG HBOP CTR LB

UPC: 783164618204

HORIZ GANGED METER SKTS–(3) 200A 600V 1P3W N3R G90 LARGE HUB OPNG 4-TRM CTR FED LEVER BYP TRIPLEX GRD
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Horizontal Meter Sockets

Specifications

Utility Approval

Alliant Energy Approved

Phase

1

Voltage

600

Amps

200

Gang

3

Hub Type

(1) Large Hub Opening

# of Terminals

4

Lever Bypass

Yes

Horned Bypass

No

Socket Type

Ringless

Enclosure Type

N3R

Overhead/ Underground Line Feed

Top/Bottom

Feed Type

Center

Ground Lug Size

(1) #14-1/0

Line Wire Range

1/0-500MCM LINE #6-350MCM LOAD

Triplex Ground

Yes