Catalog No. : URSTS132CMEP
Description: MTR SKT 1-20A 13TRM SML HCPL BOT EUSC
UPC: 783164534535
For more info visit:
midwestelectric.com
Descriptors
Category |
Transfomer Rated |
Specifications
Phase |
3 |
Voltage |
600 |
Amps |
20 |
Hub Type |
Small Hub Cover Plate |
# of Terminals |
13 |
Enclosure Type |
N3R |
Metal Type |
Steel |
Title | Publication No. | Publication Type |
---|---|---|
Outline Drawing for Part # URSTS132CMEP METER SKT-(1) 20A 600V 3P4W G90 13-TERM SMALL HUBCOVERPLT N3R TPLX GRD TOP/BOT FEED EUSERC OUTLINE DRAWING |
URSTS132CMEP |
Drawings-Outline and Dimensional |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.