text.skipToContent text.skipToNavigation

Catalog No. : UNRRS101BEUSMEP

Description:  MTR SOCKET 1-125A 600V 4TR SML HBOP RING

UPC: 783164611267

MTR SOCKET–(1) 125A 600V 1P3W 16GA STL 4-TERM N3R RING SML HUB OPNG
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Single Socket Metering

Specifications

Phase

1

Voltage

600

Amps

125

Hub Type

Small Hub Opening

# of Terminals

4

Lever Bypass

No

Horned Bypass

No

Socket Type

Ring

Enclosure Type

N3R

Metal Type

16 Ga Steel

Overhead/ Underground Line Feed

Top/Bottom

Wire Range (Cu/Al)

#8-2/0

Triplex Ground

No