text.skipToContent text.skipToNavigation

Catalog No. : UGTH4213CMEP

Description:  MTR SKT 1-200A 5TRM SML HCPL T/B LVB

UPC: 783164494303

METER SKT–(1) 200A 600V 1P3W G90 5-TERM N3R LEVER BYP TRIPLEX GRD SMALL HUB COVER PLT TOP/BOT FEED
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Single Socket Metering

Specifications

Phase

1

Voltage

600

Amps

200

Hub Type

Small Hub Cover Plate

# of Terminals

5

Lever Bypass

Yes

Horned Bypass

No

Socket Type

Ringless

Enclosure Type

N3R

Metal Type

G90 Steel

Overhead/ Underground Line Feed

Top/Bottom

Wire Range (Cu/Al)

#6-350MCM

Triplex Ground

Yes