Catalog No. : UG412RMW250
Description: MW GFI DISCONNECT SPA PANEL 50A
UPC: 784567206487
Descriptors
Category |
Spa Panels |
Specifications
Amps |
50 |
Enclosure |
Metallic |
AIC |
10,000 |
Cabinet Size |
7 in. W X 10 in. H |
Color |
Gray |
Hub Provision |
Yes |
Installed Breaker |
2P 50A GFI |
Load Center |
125A Rated; w/ 2 additional breaker spaces |
Phase |
1 |
Suitable for Service Equipment |
No |
Wire Range |
6-2/0 |
Unit Weight |
8 lb |
Volts |
120/240 |
Classifications
Standard Package |
1 |
Stock Class Code |
Stock |
Approvals
Certification |
UL/CUL |
Title | Publication No. | Publication Type |
---|---|---|
GFI Disconnect Spa Panel Fact Sheet 2 pages. MET-018 Rev. B. The Midwest GFI disconnects offer aconvenient, low-cost way to satisfy National Electrical Code (NEC) requirements for ground fault disconnects for spas, hot tubs, water heaters and swimming pools. |
MET-018A |
Brochures |