Catalog No. : UASTH61C755MEP
Description: XFMR MTR-20A 6T 1P3W SML HUB CVR PL FP&L
UPC: 783164563399
For more info visit:
midwestelectric.com
Descriptors
Category |
Transfomer Rated |
Specifications
Utility Approval |
FP&L |
Phase |
1 |
Voltage |
600 |
Amps |
20 |
Hub Type |
Small Hub Cover Plate |
# of Terminals |
6 |
Enclosure Type |
N3R |
Metal Type |
Aluminum |
Title | Publication No. | Publication Type |
---|---|---|
Outline Drawing for UASTH61C755MEP TRANSFORMER RATED MTR – 20A 6T 1P3W N3R ALUM SMALL HUB CVR PLT TOP/BOT FEED FP&L APPROVED OUTLINE DRAWING |
UASTH61C755MEP |
Drawings-Outline and Dimensional |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.