Catalog No. : U261F
Description: MIDWEST 40A EVAP COOLER SW F STL N3R
UPC: 784567300246
Descriptors
Category |
Evaporative Cooler Disconnects |
Specifications
Phase |
1 |
Amps |
40 A |
Enclosure |
Metallic |
Circuit Protection |
Type S Fuse Holder |
Receptacles |
14-20R, 5-20R2 |
AIC |
10,000 |
Cabinet Size |
6 X 9 |
Horse Power Rating |
N/A |
Neutral Bar |
None |
Unit Weight |
6.5 lb |
Volts |
120/240 |
Classifications
Standard Package |
4 |
Stock Class Code |
Stock |
Approvals
Certification |
UL/CUL |
Title | Publication No. | Publication Type |
---|---|---|
6 pages. MET-006 Rev. B |
MET-006A |
Brochures |
MIDWEST 40A EVAP COOLER DISCONNECT OUTLINE DRAWING MIDWEST 40A EVAPORATIVE COOLER SWITCH 120/240V (2) 20A RECEPTACLES FUSIBLE STEEL N3R ENCLOSURE |
U261F |
Drawings-Outline and Dimensional |