text.skipToContent text.skipToNavigation

Catalog No. : U181C1

Description:  150A SURFACE UNMTRD 9X21

UPC: 784567578102

National Electric Code requires electrical distribution equipment to be rated as “Service Entrance”, wherever electrical power enters a building or other structure. Service entrance products are typically utilized on single-family residences and mobile homes. Midwest Electric offers a broad range of surface mount and pedestal units, factory assembled and wired. Pedestal units come standard with loop feed lugs to reduce installation time and labor expense. Service Entrance equipment is made of heavy, galvanized G-90 steel, preventing corrosion and fading.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Surface - UnMetered

Specifications

Heads

1

Mounting

Surface

Amps

150.0 A

Metering

Unmetered

Receptacles

None

Feed

Overhead

Installed Breaker

CB4150H

Additional Breaker Spaces Per Head

4

Wiring Configuration

Series,Parallel

AIC

22,000

Cabinet Size

9 X 21

Circuit Protection

Yes

Hub Provision

Yes

Load Center

LCBS
LCTL

Loop Feed

No

Phase

1

Unit Weight

21.0 lb

Volts

120/240

Classifications

Stock Class Code

Stock

Approvals

Certification

UL