text.skipToContent text.skipToNavigation

Catalog No. : U070C

Description:  90A SURFACE UNMTRD 50/20/20

UPC: 784567571301

Midwest Electric’s Temporary Power and Power Outlets are a means of providing power required by various construction trades, residential sites, and mobile electrical applications. Temporary Power and Power Outlets offer one or more receptacles, with or without overcurrent protection, disconnecting, metering, and/or pedestal mounting functions, in a single enclosure of G-90 zinc-coated steel. The NEMA 3R rainproof enclosure is lockable and engineered to provide maximum protection against weather, vandalism, and normal field use.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Power Outlets

Specifications

Mounting

Surface

Heads

1

Metering

Unmetered

Receptacles

10-50R
7310
5-20WR2

Feed

Overhead

AIC

10,000

Amps

100 A

Cabinet Size

9 in. W X 17 in. H

Circuit Protection

Breaker

Hub Provision

No

Installed Breaker

CB250
CB220
CB120

Load Center

LC55N1

Loop Feed

No

Phase

1

Suitable for Service Equipment

No

Unit Weight

9 lb

Volts

120/240

Classifications

Standard Package

1

Stock Class Code

Non Stock

Approvals

Certification

Non-UL