text.skipToContent text.skipToNavigation

Catalog No. : U065P010

Description:  MIDWEST 60A ACD NF 15AGFI 10HP STL N3R

UPC: 784567209419

Metallic, A/C Disconnect with 15A GFCI Receptacle. Non-fusible disconnect pullers are removable or reinstallable in the OFF position for user safety during equipment maintenance.
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

AC Disconnects with Receptacle

Specifications

Circuit Protection

Non-Fused Pull-Out

Neutral Bar

None

Phase

1

Enclosure

Metallic

Receptacles

5-15R2GFCI

AIC

10,000

Classifications

Standard Package

4