Catalog No. : U065P
Description: MW 60A GD ACD NF 10HP STEEL N3R
UPC: 784567300031
Metallic, Non-fusible disconnect pullers are removable or reinstallable in the OFF position for user safety during equipment maintenance.
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
Category |
AC Disconnects |
Specifications
AIC |
10,000 |
Neutral Bar |
None |
Circuit Protection |
Non-Fused Pull-Out |
Phase |
1 |
Enclosure |
Metallic |
Receptacles |
None |
Classifications
Standard Package |
6 |
Title | Publication No. | Publication Type |
---|---|---|
MIDWEST 60A GD AC DISCONNECT OUTLINE DRAWING MIDWEST 60A GD AC DISCONNECT PULLER-TYPE 240V NON-FUSIBLE 10HP RATED STEEL N3R ENCLOSURE |
U065P |
Drawings-Outline and Dimensional |
6 pages. MET-006 Rev. B |
MET-006A |
Brochures |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.