Catalog No. : U065NA1010
Description: MIDWEST 60A ACD N-AUTO 15AGFI STL N3R
UPC: 784567209426
Metallic, A/C Disconnect with 15A GFCI Receptacle. Non-automatic switch can be placed in the OFF position for user safety during equipment maintenance.
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
Category |
AC Disconnects with Receptacle |
Specifications
Circuit Protection |
Non-Auto Switch |
Neutral Bar |
None |
Phase |
1 |
Enclosure |
Metallic |
Receptacles |
5-15R2GFCI |
AIC |
10,000 |
Classifications
Standard Package |
6 |
Title | Publication No. | Publication Type |
---|---|---|
MIDWEST 60A GD AC DISCONNECT OUTLINE DRAWING MIDWEST 60A GD AC DISCONNECT PULLER-TYPE 15A GFI RECEPT NON-FUSIBLE 1PH 10HP STEEL N3R ENCLOSURE |
U065NA1010 |
Drawings-Outline and Dimensional |
Fused and Non-fused AC Disconnects with 20A Duplex GFCI Receptacle |
MET-005 |
Brochures |
6 pages. MET-006 Rev. B |
MET-006A |
Brochures |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.